Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- PNA Network Analyzers
- PNA-X Network Analyzers
- N5244BM Active Device Characterization Solution up to 43.5 GHz for 5G
N5244BM Active Device Characterization Solution up to 43.5 GHz for 5G
The N5244BM provides the N5244B 43.5 GHz PNA-X network analyzer, application software and accessories for active device characterization up to 43.5 GHz for 5G applications.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The N5244BM provides the N5244B 43.5 GHz PNA-X network analyzer, application software and accessories for active device characterization up to 43.5 GHz for 5G applications.
HIGHLIGHTS
The bundled solution for active device characterization up to 43.5 GHz for 5G apps offers the same performance as the Keysight N5244B PNA-X.
What's included:
- N5244B 43.5 GHz PNA-X network analyzer with Options 423, 020, 021, 022, and 029
- S93007B, S93025B, S93029B, S93083B, S93084B, S93086B, S93087B, and S93089B application software products
- Accessories for calibration and measurements
- N4693D 50 GHz ECal module
- U8487A 50 GHz USB power sensor
- U9391F 50 GHz comb generator
- N1966A pulse input / output adapter
- Four N9910X-714 2.4 mm male-female test cables
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility