Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5245BP Frequency converter test solution up to 50 GHz

Sold By:

Configure

Key Features and Functions
  • Bundle solution to test frequency converters up to 50 GHz.
  • N5245BP includes N5245B 4-port 50 GHz PNA-X with option 423, S93007B/83B/84B applications, N4693D 50 GHz ECal, U8487A 50 GHz USB power sensor, and four 2.4mm test cables.
  • Same measurement performance as N5245B PNA-X.
  • KeysightCare Logo - PPX
What's Included
  • The N5245BP bundles these products: N5245B 50 GHz PNA-X network analyzer with option 423, and S93007B, S93083B and S93084B application software products, and accessories for calibration and measurements: N4693D 50 GHz ECal module, U8487A 50 GHz USB power sensor, four N9910X-714 2.4mm male-female test cables.

Software for this Product

S93086B Gain-Compression Measurements
S93086B Gain-Compression Measurements
  • Gain compression application (GCA) for PNA Series B model network analyzers
  • SMART Sweep is very fast and easy-to-use for gain compression measurements

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.