Compact, faceless, USB vector network analyzer (VNA). Flexible four or six port VNA which dramatically reduces your size of test. Up to 6.5 GHz.

Highlights

  • The flexible, high-performance, compact VNA provides a frequency range of 9 kHz to 6.5 GHz.
  • An optional second source is available on four-port models (Option 402).
  • Choose from a wide range of measurement applications to gain deeper insight into your RF test.
  • It features the same intuitive GUI as Keysight’s high-performance PNAs.
  • Calibrate quickly with support for all Keysight electronic calibration (ECal) modules.

What's included:

  • Quick-start guide
  • USB 3.0 cable assembly
  • Power supply, external AC-DC adapter
  • Power cord
  • Calibration certificate

Extend the Capabilities of Your Product

Want help or have questions?