Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

P5028A Keysight Streamline USB Vector Network Analyzer, 53 GHz

Sold By:

Configure

Key Features and Functions
  • Frequency range of 100 kHz to 53 GHz
  • Optional second source available (Opt. 402)
  • Flexible, high-performance compact VNA
  • Choose from a wide range of measurement applications to gain deeper insight into your RF test
  • Features the same intuitive GUI as Keysight’s high-performance PNAs
  • Calibrate quickly with support for all Keysight electronic calibration (ECal) modules
  • KeysightCare Logo - PPX
What's Included
  • Quick start guide
  • USB 3.0 cable assembly
  • Power supply, external AC-DC adapter
  • Power cord
  • Calibration certificate

Software for this Product

 Network Analyzer Software
Network Analyzer Software
  • PNA Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For Keysight PNA, ENA and USB network analyzers
S97552A Multiport Calibration Assistant
S97552A Multiport Calibration Assistant
  • Facilitates the calibration of massive multiport VNA by using electronic calibration units (ECAL). 
  • Perform multiport calibration with a simple procedure
  • Perform operations on a local or remote VNA 
S97011A Enhanced Time Domain Analysis with TDR
S97011A Enhanced Time Domain Analysis with TDR
  • Up to 53 GHz bandwidth with 8.42 psec rise time enables measurement on the latest high-speed serial standards
  • Eye diagram analysis of high-speed digital interconnects
  • Runs on the P50xxA Keysight Streamline USB Vector Network Analyzer
S97553A Multiport Calibrated Measurements with Switch Instruments
S97553A Multiport Calibrated Measurements with Switch Instruments
  • Provides multiport calibrated measurements using external switch matrix module.
  • P9164A/65A USB 6.5 GHz 2x8 switch and P9164B/65B USB 9 GHz 2x16 switches supported
  • Controls the calibrations and measurements for VNA and Switch matrix

Frequently Bought Together

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.