Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5080B ENA Vector Network Analyzer

Sold By:

Configure

Specifications

For more details: View Data Sheet

Maximum Frequency 53 GHz
Minimum Frequency 9 kHz / 100 kHz
SA Start Frequency 9 kHz / 100 kHz
System Dynamic Range > 140 dB
Output Power 10 dBm
Trace Noise 0.0015 dBrms (10 kHz IFBW)
Number of Built-In Ports 2 or 4 ports (2nd source (optional) on 4-ports)
Harmonics -25 dBc (Typical)
Best Speed at 201 Point, 1 Sweep 1.6 msec
Instrument Type Benchtop
Applications
  • S-Parameters
  • Signal Integrity
  • Balance Measurements
Components
  • Cables
  • Antennas
  • Mixers/Frequency Converters
  • Filters/Duplexers
  • Amplifiers
  • Connectors
  • Isolators
System Features
  • Internal Bias-tees (optional, up to 20 GHz)
  • Built-in DC Sources (optional)
  • GPIB Interface (optional)
  • Device Handler I/O
  • Device Test, Application I/O
  • Removal SSD
  • Digital Interfaces (Ethernet, USB2.0/3.0, DisplayP
DANL @1 GHz -150 dBm/Hz (Typical)
Phase Noise @1 GHz (1 MHz offset) -128 dBc/Hz (Typical)
Phase Noise @1 GHz (10 kHz offset) -103 dBc/Hz (Typical)
TOI @1 GHz (3rd Order Intercept) +22 dBm
Benchtop Yes
Temperature Stability 0.005 dB/ ⁰C (Typical)
Weight 14 kg (2-port), 15 kg (4-port)

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.