Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5080B ENA Vector Network Analyzer

Sold By:

Configure

Specifications

For more details: View Data Sheet

Maximum Frequency 53 GHz
Dynamic Range 140 dB
Output Power 10 dBm
Trace Noise n/a
Number of Built-In Ports 2 or 4 ports (2nd source (optional) on 4-ports)
Harmonics -25 dBc (Typical)
Best Speed at 201 Point, 1 Sweep n/a
Applications n/a
Components n/a
Benchtop Yes
Temperature Stability 0.005 dB/ ⁰C

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.