Key Features and Functions
- 9 kHz to 4.5/6.5/9/14/20 GHz, 100 kHz to 26.5/32/44/53 GHz
- The most flexible and integrated ENA network analyzer
- Choose from a wide range of measurement application to gain deeper insight into your RF test
- Second source available on 4-port models (Opt. 4x2)
- Features the same intuitive GUI as Keysight’s high-performance network analyzers
- E5071C code compatibility
What's Included
- E5080B ENA vector network analyzer
- E5080B ENA vector network analyzer Installation guide
- Power cable
- Certificate of calibration
-
Introducing the E5080B Vector Network Analyzer -
Keysight software is downloadable test and measurement expertise
Software for this Product
Network Analyzer Software
- PNA Network analyzer software tools for investigating, characterizing & troubleshooting designs
- Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
- For Keysight PNA, ENA and USB network analyzers
S96010A Time Domain Analysis
- Fully error-corrected time domain reflection or transmission response
- Gating available to remove unwanted responses (from test fixtures for example)
- Transform frequency domain to the time domain or time domain to the frequency domain
S96010B Time Domain Analysis
- Fully error-corrected time domain reflection or transmission response
- Gating available to remove unwanted responses (from test fixtures for example)
- Transform frequency domain to the time domain or time domain to the frequency domain
S96552B Multiport Calibration Assistant
- Facilitates the calibration of massive multiport VNA by using electronic calibration units (ECAL).
- Perform multiport calibration with a simple procedure
- Perform operations on a local or remote VNA
Frequently Bought Together
Network Analyzer Accessories
- Calibration kits
- Verification kits
- Multiport test sets
- Probes and cables
-
And more
Mechanical and Electronic Calibration Kits
- Connector-specific calibration standards that measure the known devices of the system
- Simple one-connection operation
- Excellent accuracy without sacrificing time to calibrate
E5092A Configurable Multiport Test Set
- Frequency range 50 MHz to 20 GHz
- Up to 10-port full crossbar measurement or maximum 22-port measurement capability
- Supported by the 4-port ENA (E5070B/E5071B/E5071C/E5080A)
- Measurement Wizard Assistant (MWA) software
* Prices for: Canada. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.