Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

88000 HS-500 High Speed and Sensitivity TFT Array Test System

Sold By:
EU customers: no longer available due to lack of compliance with EU RoHS directive 2011/65/EU

Configure

Key Features and Functions
  • Shorten TACT (total average cycle time) with the industry-highest speed TFT array test function
  • Utilize flexible and unlimited channel expandability to maximize ROI (return on investment)
  • Customize defect detection and fault analysis to improve the test process effectively
  • Excellent defect detection rate with high sensitivity

* Prices for: Turkmenistan. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).