Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9383B VXG-m PXIe Microwave Signal Generator, 1 MHz – 44 GHz NEW!

Sold By:

Configure

Key Features and Functions
  • Dual-channel PXIe millimeter wave vector signal generator with 2 GHz RF bandwidth in a single instrument
  • High output power to compensate for system loss and enable 5G power amplifier and over-the-air (OTA) testing
  • Phase coherent LO and baseband synchronization for multi-user or beamforming MIMO OTA testing
  • PathWave Signal Generation software to accelerate your design and test workflow

Software for this Product

 Signal Studio Software
Signal Studio Software
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 X-Series Signal Analyzers
X-Series Signal Analyzers
Design, test and deliver your next breakthrough with our most advanced signal analysis
  • Choose from Wide-open real-time analysis to low-cost essential measurements
  • Achieve deeper troubleshooting or one-button measurements with the broadest set of application-specific software
  • Evolve as technology changes with post-purchase upgrades such as frequency, bandwidth, real-time, CPU and more
  • Drive consistent measurements across your organization, no matter which instruments you choose to use, with 100% code-compatibility from R&D to manufacturing
 Power Meters + Power Sensors
Power Meters + Power Sensors
  • Measure peak and average power
  • Operate with various sensor types
  • Accurately measure the power of RF and microwave signals
  • High performance solutions for peak and average power measurements
 PNA Network Analyzers, 900 Hz to 120 GHz
PNA Network Analyzers, 900 Hz to 120 GHz
Reach for unrivaled excellence
  • The PNA and PNA-X frequency can be extended up to 1.5 THz with frequency extenders.
  • Choose between three PNA Series to get the right mix of speed, performance and price
  • In R&D, obtain a higher level of measurement integrity that helps you transform deeper understanding into better designs
  • On the production line, attain the throughput and repeatability you need to transform great designs into competitive products
  • Get the ultimate expression of Keysight expertise in linear and nonlinear device characterization

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.