Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9384B VXG Microwave Signal Generator, 1 MHz – 44 GHz

Sold By:

Configure

Key Features and Functions
  • Dual-channel multi-touch millimeter wave vector signal generator with 2 GHz RF bandwidth in a single instrument
  • High output power to compensate for system loss and enable 5G power amplifier and over-the-air (OTA) testing
  • Phase coherent LO and baseband synchronization for multi-user or beamforming MIMO OTA testing
  • PathWave Signal Generation software to accelerate your design and test workflow
  • 3GPP 5G NR standard-compliant signals with channel coding and multi-antenna port support

Standard Configurations

Single Channel, Base

  • High-performance vector signal generation
  • 1 MHz to 44 GHz frequency range with 2 GHz RF bandwidth
  • +24 dBm output power at 10 GHz
  • Ability to load various signals – from standards based to custom

This Configuration Includes:
1 M9384B VXG Microwave Signal Generator
Extended Warranty - Return to Keysight - 3 years
Included Start-Up Assistance
KeysightCare Assured First Year Support 
1 M9384B-001 Add channel 1 
1 M9384B-D21 RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44 
1 M9384B-F44 Frequency range, 1 MHz to 44 GHz 
1 M9384B-PMR Pulse modulation 
1 M9384B-1EB High output power from 20 GHz to 44 GHz 
1 M9384B-600 Enhanced high performance reference 
1 M9384B-PCH Phase coherency for N channels 
1 M9384B-ST6 Enhanced low phase noise 
1 M9384B-DIQ Differential IQ outputs 
1 M9384B-EXT Wideband differential external IQ inputs 
1 M9384B-M10 Baseband generator memory upgrade to 1024 MSa 

Single Channel, 5G Optimized

  • Vector signal generator with the performance needed for 5G
  • +24 dBm at 28 GHz and 39 GHz to enable over the air testing
  • Expanded baseband generator memory of 1 GSa
  • Pair with N7631APPC PathWave Signal Generation for 5G NR to enable embedded signal creation

This Configuration Includes:
1 M9384B VXG Microwave Signal Generator
Extended Warranty - Return to Keysight - 3 years
Included Start-Up Assistance
KeysightCare Assured First Year Support 
1 M9384B-001 Add channel 1 
1 M9384B-D21 RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44 
1 M9384B-F44 Frequency range, 1 MHz to 44 GHz 
1 M9384B-1EB High output power from 20 GHz to 44 GHz 
1 M9384B-600 Enhanced high performance reference 
1 M9384B-ST6 Enhanced low phase noise 

Dual Channel, Base

  • High-performance vector signal generation
  • Two channels, both with 1 MHz to 44 GHz frequency range and 2 GHz RF bandwidth
  • Independent operation of each channel
  • Ability to load various signals – from standards based to custom

This Configuration Includes:
1 M9384B VXG Microwave Signal Generator
Extended Warranty - Return to Keysight - 3 years
Included Start-Up Assistance
KeysightCare Assured First Year Support 
1 M9384B-001 Add channel 1 
1 M9384B-D21 RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44 
1 M9384B-F44 Frequency range, 1 MHz to 44 GHz 
1 M9384B-1EB High output power from 20 GHz to 44 GHz 
1 M9384B-600 Enhanced high performance reference 
1 M9384B-ST6 Enhanced low phase noise 

Dual Channel, 5G Optimized

  • Vector signal generator with the performance needed for 5G
  • Independent or phase coherent 2-channel operation
  • +24 dBm at 28 GHz and 39 GHz on each channel to enable over the air testing
  • Pair with N7631APPC PathWave Signal Generation for 5G NR to enable embedded signal creation

This Configuration Includes:
1 M9384B VXG Microwave Signal Generator
Extended Warranty - Return to Keysight - 3 years
Included Start-Up Assistance
KeysightCare Assured First Year Support 
1 M9384B-001 Add channel 1 
1 M9384B-D21 RF bandwidth, 2 GHz with 256 MSa memory for frequency options F32 and F44 
1 M9384B-F44 Frequency range, 1 MHz to 44 GHz 
1 M9384B-1EB High output power from 20 GHz to 44 GHz 
1 M9384B-600 Enhanced high performance reference 
1 M9384B-ST6 Enhanced low phase noise 
1 M9384B-M10 Baseband generator memory upgrade to 1024 MSa 

Software for this Product

 Signal Studio Software
Signal Studio Software
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 X-Series Signal Analyzers
X-Series Signal Analyzers
Design, test and deliver your next breakthrough with our most advanced signal analysis
  • Choose from Wide-open real-time analysis to low-cost essential measurements
  • Achieve deeper troubleshooting or one-button measurements with the broadest set of application-specific software
  • Evolve as technology changes with post-purchase upgrades such as frequency, bandwidth, real-time, CPU and more
  • Drive consistent measurements across your organization, no matter which instruments you choose to use, with 100% code-compatibility from R&D to manufacturing
 Power Meters + Power Sensors
Power Meters + Power Sensors
  • Measure peak and average power
  • Operate with various sensor types
  • Accurately measure the power of RF and microwave signals
  • High performance solutions for peak and average power measurements
 PNA Network Analyzers, 900 Hz to 120 GHz
PNA Network Analyzers, 900 Hz to 120 GHz
Reach for unrivaled excellence with Keysight PNAs
  • The Keysight PNA and PNA-X frequency can be extended up to 1.5 THz with frequency extenders.
  • Choose between three PNA Network Analyzer Series to get the right mix of speed, performance and price
  • In R&D, obtain a higher level of measurement integrity that helps you transform deeper understanding into better designs
  • On the production line, attain the throughput and repeatability you need to transform great designs into competitive products
  • Get the ultimate expression of Keysight expertise in linear and nonlinear device characterization

* Prices for: Australia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of GST.