Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

P5000A Keysight Streamline USB Vector Network Analyzer, 4.5 GHz

Sold By:

US$ 27,266 Typical Price*

Configure

Key Features and Functions
  • Frequency range of 9 kHz to 4.5 GHz
  • Flexible, high-performance compact VNA
  • Choose from a wide range of measurement applications to gain deeper insight into your RF test
  • Features the same intuitive GUI as Keysight’s high-performance PNAs
  • Calibrate quickly with support for all Keysight electronic calibration (ECal) modules
  • KeysightCare Logo - PPX
What's Included
  • Quick start guide
  • USB 3.0 cable assembly
  • Power supply, external AC-DC adapter
  • Power cord
  • Calibration certificate

Software for this Product

 Network Analyzer Software
Network Analyzer Software
  • PNA Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For Keysight PNA, ENA and USB network analyzers
S97010A Time Domain Analysis
S97010A Time Domain Analysis
  • Fully error-corrected time domain reflection or transmission response
  • Gating available to remove unwanted responses (from test fixtures for example)
  • Transform frequency domain to the time domain or time domain to the frequency domain
S97007A Automatic Fixture Removal Software
S97007A Automatic Fixture Removal Software
  • Easiest way to remove fixture effects from non-coaxial device measurements
  • Extract fixture S-parameters from 2x thru or one-port measurements
  • Step-by-step wizard to characterize your fixture and remove it from your measurements

Frequently Bought Together

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.