Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5252A E-band (60 GHz - 90 GHz) network analyzer system

Sold By:

Configure

Key Features and Functions
  • 2-port or 4-port S-parameter measurements
  • More affordable than the PNA-based E-band VNA
  • 60 GHz to 90 GHz
  • Dynamic range: 100 dB minimum, 110 dB (typical)
  • Test port power: +13 dB typical
  • Power calibration at test ports with a power sensor
  • Dedicated modules for the use only with Keysight PXI VNAs
  • Includes waveguide calibration kit

Frequently Bought Together

U8489A DC to 120 GHz USB Thermocouple Power Sensor
U8489A DC to 120 GHz USB Thermocouple Power Sensor
  • Widest frequency range, DC to 120 GHz
  • Best-in-class power linearity of <0.6 %
  • Wide dynamic range of -35 to +20 dBm
  • Real time measurement uncertainty (MU) feature
E8486A Waveguide Power Sensor
E8486A Waveguide Power Sensor
  • Frequency: 60 to 90 GHz
  • Power range: Option 100: 1 μW to 100 mW (-30 to +20 dBm). Option 200: 1 nW to 100 mW (-60 to +20 dBm)
  • Maximum SWR: Option 100: <1.06
  • Option 200: <1.28
  • UG-387/U Flange (modified), EIA WR-12
 EPM and EPM-P Series Power Meters
EPM and EPM-P Series Power Meters
  • EPM Series: measure average power over a range -70 dBm to +44 dBm, and over frequency range 9 kHz to 110 GHz
  • EPM-P Series: measure peak, average and time-gated power over -65 dBm to +20 dBm, to 18 GHz using E932XA power sensors.

* Prices for: Latvia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).