Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9048B PXE EMI Receiver, 1 Hz to 44 GHz

Sold By:

Configure

Key Features and Functions
  • Frequency Range: 1 Hz – 44 GHz
  • Fully CISPR 16-1-1:2019 and MIL-STD-461G compliant
  • Industry leading sensitivity and dynamic range
  • Time Domain Scan (TDS) significantly reduces overall test time
  • Real Time Scan ensures gapless signal capture and analysis in up to 350 MHz bandwidth, simultaneously showing in frequency domain, time domain and spectrogram view
  • Intuitive multi-touch user interface
  • X-Series upgradability to meet present and future test needs
  • Calibration Plans
    Every spec verified, adjustments included
What's Included
  • Spectrum analyzer measurement application
  • Quad-core, high-performance processor, 16 GB RAM, removable solid-state drive
  • High-performance digital signal processing with 2 GB capture memory
  • 10 MHz analysis bandwidth
  • Fast sweep capability
  • Noise floor extension
  • Front panel control for two automatic external line impedance stabilization networks (LISN)
  • Enhanced display package with spectrogram, trace zoon, and zone span
  • Microsoft Windows 10 operating system
  • Multi-touch user interface
  • User guides
  • Power cord

Standard Configurations

PXE - 3.6 GHz

  • For commercial applications that only require  3 GHz frequency coverage (examples: automotive, some CISPR 11, some CISPR 14)
  • 1 Hz to 3.6 GHz frequency range
  • CISPR16-1-1:2019 and MIL STD 461G compliant
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

PXE- 26.5 GHz, Time Domain Scan

  • For commercial and many military applications which require 26.5 GHz frequency coverage and fast measurement speed with time domain scan
  • 1 Hz to 26.5 GHz frequency range
  • CISPR16-1-1:2019 and MIL STD 461G compliant
  • Time domain scan and Accelerated time domain scan
  • Real time scan for gapless signal capture and trouble shooting
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

PXE- 44 GHz configuration with Time Domain Scan

  • For commercial and military applications which require 44 GHz frequency coverage and fast measurement speed with time domain scan
  • 1 Hz to 44 GHz frequency range
  • CISPR16-1-1:2019 and MIL STD 461G compliant
  • Time domain scan and Accelerated time domain scan
  • Real time scan for gapless signal capture and troubleshooting
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

Software for this Product

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade

* Prices for: Guatemala. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).