Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9411A VXT PXI Vector Transceiver

Sold By:

Configure

Key Features and Functions
  • Built-in 1.2 GHz signal generation and analysis bandwidth
  • High output power up to >+20 dBm
  • Amplitude accuracy <±0.5 dB for both generator and analyzer
  • Excellent SSB phase noise -130 dBc/Hz at 1 GHz (10 kHz offset)
  • <0.3 % EVM of 100 MHz bandwidth OFDM signal for 5G test
  • Frequency extension to cover mmW (FR2) with M1740A mmW Transceiver
  • Support multi-channel timing synchronization

Software for this Product

 PathWave X-Series Measurement Applications
PathWave X-Series Measurement Applications
  • Proven, ready-to-use measurement apps for PXIe and X-Series signal analyzers
  • Simplify complex tasks and get repeatable results
  • See and understand performance of cellular, wireless and aerospace/defense devices and designs
 PathWave Signal Generation
PathWave Signal Generation
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 PathWave Vector Signal Analysis (89600 VSA)
PathWave Vector Signal Analysis (89600 VSA)
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose

Frequently Bought Together

M9300A PXIe Frequency Reference: 10 MHz and 100 MHz
M9300A PXIe Frequency Reference: 10 MHz and 100 MHz
  • 1-slot PXIe module
  • Five 100 MHz outputs
  • One 10 MHz output
  • Internal 10 MHz OCXO timebase output
  • Locks to another reference with a value from 1 to 110 MHz.
M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
  • 18 total slots: 16 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
  • Multi-chassis power-sequencing and front panel external trigger inputs/outputs
  • 800 W useable DC power (220-240 V input) and 42 W/slot cooling
M9037A PXIe High Performance Embedded Controller
M9037A PXIe High Performance Embedded Controller
  • Intel i7-4700EQ 2.4 GHz processor
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory

* Prices for: Serbia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).