- Home
- Products and Services
- ...
- Real-Time Oscilloscopes — Compliance
- Infiniium UXR‑Series Oscilloscopes
- UXR0134A Infiniium UXR-Series Oscilloscope: 13 GHz, 4 Channels
UXR0134A Infiniium UXR-Series Oscilloscope: 13 GHz, 4 Channels
The UXR0134A is the 13 GHz, 4 channel, Infiniium UXR-Series real-time oscilloscope.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The UXR0134A is the 13 GHz, 4 channel, Infiniium UXR-Series real-time oscilloscope.
HIGHLIGHTS
- 13 GHz bandwidth
- 4 full bandwidth channels
- 10 bit ADC
- 128 GSa/sec sample rate on all channels
- Up to 2 Gpts of memory
- Upgradable to 110 GHz
- AutoProbe II interface is compatible with your existing InfiniiMax probes
- Optional calibration module for on-site self-calibration
- High-speed SDA and Clock Recovery included
- User Defined functions included
What's included:
- USB keyboard and mouse
- Kit of (5) 3.5 mm female to 3.5 mm female connector saver adapters
- Kit of (10) connector saver collars
- Torque wrench - 8 in-lb, 5/16 inch
- ESD mat with wrist strap and cord
- Heel ground strap
- Quantity 2 N5442A Precision BNC adapters (50 Ω)
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility