Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

UXR0802A Infiniium UXR-Series Oscilloscope: 100 GHz, 2 Channels

Sold By:

Configure

Key Features and Functions
  • 100 GHz bandwidth, upgradable to 110 GHz
  • 2 full-bandwidth channels
  • 256 GSa/s sample rate on all channels
  • Up to 2 Gpts of memory
  • 10 bit ADC
  • Optional calibration module for on-site self-calibration
  • Ruggedized 1mm inputs with new AutoProbe III interface
  • High-speed SDA and Clock Recovery included
  • User Defined functions included
  • Indium Phosphide (InP) process and chipsets
  • KeysightCare Logo - PPX
  • Calibration Plans
    Every spec verified, adjustments included
What's Included
  • USB Keyboard and Mouse
  • 1 mm Ruggedized Female to 1 mm Female Adaptor
  • Wrench - 2 mm thick, dual-ended, fits 6mm and 7mm
  • Torque Wrench - 4 in-lb, 6 mm-open end
  • Torque Wrench - 8 in-lb, 5/16 Inch
  • Double-ended Torque Wrench - 4 and 10 in-lb, 14 mm-open end
  • Adapter-Coaxial Straight 2.92 mm Jack to 2.40 mm Jack 50-Ohm 40GHz
  • 1 mm Ruggedized Female to 2.92 mm Female Connector Saver Adapter
  • ESD Mat with Wrist Strap and Cord
  • Heel Ground Strap

Software for this Product

 UXR-Series Compliance Applications
UXR-Series Compliance Applications
Get deep technical expertise
  • Test to the exact specifications of each technology standard
  • Compliance software packages are certified by Keysight experts
  • Have assurance that your products will pass standards


 

 UXR-Series Protocol Applications
UXR-Series Protocol Applications
Simplify the debugging of your design
  • Decode the protocol packets of more than 20 high-speed serial buses
  • Packets are displayed on scope waveform and listing windows, which are time-correlated
  • Debug and find the root cause of issues whether it is physical or protocol layer related
 UXR-Series Analysis Applications
UXR-Series Analysis Applications
UXR-Series Analysis Applications
  • Full offline capability allows you to test from simulation through silicon debug
  • VSA software enables analysis of your toughest RF problems
  • Connect up to 10 oscilloscopes to achieve 40 channels of acquisition in a single timebase

Frequently Bought Together

N2852A AutoProbe II to AutoProbe III interface adapter
N2852A AutoProbe II to AutoProbe III interface adapter
  • AutoProbe II to AutoProbe III interface adapter
  • Enables use of AutoProbe II probing portfolio on UXR-Series oscilloscopes
  • Allows cascaded use with InfiniiMax AutoProbe II adapters (N5442A or N5449A)
 Infiniium UXR Oscilloscope Calibration Modules
Infiniium UXR Oscilloscope Calibration Modules
Infiniium UXR Real-Time Oscilloscope Calibration Modules
  • Enables full factory quality calibration
  • Generates known signals that are calibrated to National Institute of Standards and Technology
  • Three different models to interface with either the 1.0, 1.85, or 3.5 mm UXR front-end technology

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.