Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Real-Time Oscilloscopes — Compliance
- Infiniium UXR‑Series Oscilloscopes
- UXR0804A Infiniium UXR-Series Oscilloscope: 80 GHz, 4 Channels
UXR0804A Infiniium UXR-Series Oscilloscope: 80 GHz, 4 Channels
The UXR0804A is the 80 GHz, 4 Channel, UXR-Series Real-Time Infiniium Oscilloscope
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The UXR0804A is the 80 GHz, 4 Channel, UXR-Series Real-Time Infiniium Oscilloscope.
Highlights
- 80 GHz bandwidth, upgradable to 110 GHz
- 4 full-bandwidth channels
- 256 GSa/s sample rate on all channels
- Up to 2 Gpts of memory
- 10 bit ADC
- Optional calibration module for on-site self-calibration
- Ruggedized 1mm inputs with new AutoProbe III interface
- High-speed SDA and Clock Recovery included
- User defined functions included
- Indium Phosphide (InP) process and chipsets
What's included:
- USB Keyboard and Mouse
- 1 mm Ruggedized Female to 1 mm Female Adaptor
- Wrench - 2 mm thick, dual-ended, fits 6mm and 7mm
- Torque Wrench - 4 in-lb, 6 mm-open end
- Torque Wrench - 8 in-lb, 5/16 Inch
- Double-ended Torque Wrench - 4 and 10 in-lb, 14 mm-open end
- Adapter-Coaxial Straight 2.92 mm Jack to 2.40 mm Jack 50-Ohm 40GHz
- 1 mm Ruggedized Female to 2.92 mm Female Connector Saver Adapter
- ESD Mat with Wrist Strap and Cord
- Heel Ground Strap
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility