Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

UXR0802A Infiniium UXR-Series Oscilloscope: 80 GHz, 2 Channels NEW!

Sold By:

Configure

Key Features and Functions
  • 80 GHz bandwidth, upgradable to 110 GHz
  • 2 full-bandwidth channels
  • 256 GSa/s sample rate on all channels
  • Up to 2 Gpts of memory
  • 10 bit ADC
  • Optional calibration module for on-site self-calibration
  • Ruggedized 1mm inputs with new AutoProbe III interface
  • High-speed SDA and Clock Recovery included
  • User Defined functions included
  • Indium Phosphide (InP) process and chipsets
  • Calibration Plans
    Every spec verified, adjustments included
What's Included
  • USB Keyboard and Mouse
  • 1 mm Ruggedized Female to 1 mm Female Adaptor
  • Wrench - 2 mm thick, dual-ended, fits 6mm and 7mm
  • Torque Wrench - 4 in-lb, 6 mm-open end
  • Torque Wrench - 8 in-lb, 5/16 Inch
  • Double-ended Torque Wrench - 4 and 10 in-lb, 14 mm-open end
  • Adapter-Coaxial Straight 2.92 mm Jack to 2.40 mm Jack 50-Ohm 40GHz
  • 1 mm Ruggedized Female to 2.92 mm Female Connector Saver Adapter
  • ESD Mat with Wrist Strap and Cord
  • Heel Ground Strap

Software for this Product

N8888A Infiniium Protocol Decode Software Bundle
N8888A Infiniium Protocol Decode Software Bundle
  • Application bundle enables multiple options at once
  • Get 33 popular protocol decode applications
     
 Oscilloscope Software
Oscilloscope Software
  • Largest range of scope application software
  • Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
  • Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more

Frequently Bought Together

N2852A AutoProbe II to AutoProbe III interface adapter
N2852A AutoProbe II to AutoProbe III interface adapter
  • AutoProbe II to AutoProbe III interface adapter
  • Enables use of AutoProbe II probing portfolio on UXR-Series oscilloscopes
  • Allows cascaded use with InfiniiMax AutoProbe II adapters (N5442A or N5449A)
 Infiniium UXR Oscilloscope Calibration Modules
Infiniium UXR Oscilloscope Calibration Modules
Infiniium UXR Real-Time Oscilloscope Calibration Modules
  • Enables full factory quality calibration
  • Generates known signals that are calibrated to National Institute of Standards and Technology
  • Three different models to interface with either the 1.0, 1.85, or 3.5 mm UXR front-end technology

* Prices for: Hong Kong. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).