Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Streamline Series P9243A USB Oscilloscope

Sold By:

US$ 12,268 Typical Price*

Configure

Key Features and Functions
  • Compact, portable, and easy to connect
  • Keysight’s InfiiniVision technology with 6-in-1 instrumentation
  • Bandwidth of 1GHz, 1,000,000 wfms/s update rate, and a 5 GSa/s sample rate
  • Two analog channels
  • Advanced capabilities, like zone trigger, to capture and analyze complex signals
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • Two N2843A probes
  • Quick start guide
  • USB 3.0 cable assembly
  • Power supply, external AC-DC adapter
  • Power cord
  • Calibration certificate
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Software for this Product

 Oscilloscope Software
Oscilloscope Software
  • Largest range of scope application software
  • Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
  • Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more

Frequently Bought Together

N2894A Passive Probe, 10:1, 700 MHz, 1.3m
N2894A Passive Probe, 10:1, 700 MHz, 1.3m
  • 700 MHz bandwidth
  • 10:1 attenuation ratio
  • 10 MΩ // 9.5 pF input loading
     

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.