Compact, faceless, USB vector network analyzer (VNA). Affordable full two-port VNA which dramatically reduces your size of test. Up to 20 GHz.

Highlights

  • compact, portable, and easy to connect
  • dramatically reduces your size of test
  • frequency range from 300 kHz to 20 GHz
  • extends the number of test ports (max four ports)
  • same GUI and measurement science as Keysight high-performance VNAs
  • supports all electronic calibration (ECal) modules

What's included:

  • quick-start guide
  • USB 3.0 cable assembly
  • power supply, external AC-DC adapter
  • power cord
  • calibration certificate

Extend the Capabilities of Your Product

Want help or have questions?