Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1078A Optical/Electrical Clock Recovery

Sold By:

Configure

Key Features and Functions
  • 125 MBd to 64 GBd data rate range (continuous) on electrical and optical NRZ and PAM4 data signals
  • Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth (to 20 MHz)
  • Lock onto degraded signals (“closed eyes”) using a built-in variable equalizer (Option EVA)
  • Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA). Perform compliant PLL bandwidth and peaking measurements using 86100DU-400 PLL Analysis software
What's Included
  • USB cable (for connection to DCA-X mainframe or user-supplied PC)
  • Power cord

Software for this Product

N1010A FlexDCA Sampling Oscilloscope Software
N1010A FlexDCA Sampling Oscilloscope Software
  • Supports 86100C DCA-J, 86100D DCA-X and N1092A/B/D oscilloscopes, and SystemVue software
  • Make Eye/Mask, oscilloscope, and jitter measurements on your PC
  • Troubleshoot problems remote office locations


     

Frequently Bought Together

 Sampling Oscilloscope Accessories
Sampling Oscilloscope Accessories
  • Accessories are compatible with most DCA-X and DCA-M series Oscilloscopes
  • Not all compatible accessories are listed
  • View DCA Accessories Technical Overview, 5991-2340EN, to see the full list of accessories
N1092A DCA-M Sampling Oscilloscope (Single Optical Channel)
N1092A DCA-M Sampling Oscilloscope (Single Optical Channel)
  • Highest sensitivity with <5 uW noise
  • Fastest throughput with high 250 kHz sample rate
  • Accurate high data rate analysis with <200 fs jitter
  • Smaller footprint due to compact design
  • [NEW] Unfiltered Bandwidth > 40 GHz (option 40A)
  • [NEW] Integrated Clock Recovery available (option CDR)
N1046A 75/85/100 GHz 1/2/4 Port Remote Sampling Heads for the 86100D DCA-X
N1046A 75/85/100 GHz 1/2/4 Port Remote Sampling Heads for the 86100D DCA-X
  • 75 GHz, 85 GHz or > 100 GHz maximum available bandwidth (selectable option, upgradable)
  • 1, 2 or 4 channels per module
  • User-selectable bandwidth settings starting at 60 GHz
  • Electrical inputs: 1 mm female

* Prices for: Viet Nam. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).