N1078A Optical/Electrical Clock Recovery provides standards-compliant clock recovery capabilities for single-mode optical as well as electrical signals from 125 MBd up to 64 GBd PAM4 and NRZ

Highlights

  • 125 MBd to 64 GBd data rate range (continuous) on electrical and optical NRZ and PAM4 data signals
  • Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth to 20 MHz
  • Lock onto degraded signals (“closed eyes”) using a built-in variable equalizer (Option EVA)
  • Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA)
  • Perform compliant PLL bandwidth and peaking measurements using N1010300A FlexPLL Application software and N1081PLCA PCI Express PLL Test Application

What's included:

  • USB cable (for connection to DCA-X mainframe or user-supplied PC)
  • Power cord

Extend the Capabilities of Your Product

Want help or have questions?