Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3606B Multimeter | DC Power Supply

Sold By:

US$ 1,314 Typical Price*

Configure

Key Features and Functions
  • Get the convenience of having a full-featured 120,000 counts resolution DMM and a 30 W DC power supply in one box
  • Multimeter: 10 measurement functions including 4-wire milliohm, 8 math functions, up to 0.025% basic DCV accuracy
  • DC power supply: 30 V/1A, 100 mA/30 V, 8 V/3 A, 1,000 mV/3 A, excellent line/load regulation up to 0.01%+3 mV, OVP and OCP load protection, auto ramp and scan, square-wave output
  • Securable via Kensington lock
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • U8201A Combo Test Lead Kit
  • USB Cable
  • Power Cord
  • IO Library Suite CD
  • Quick Start Guide
  • Certificate of Calibration
  • Product Reference CD
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Frequently Bought Together

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.