Highlights

Convenient One-Box Source And Measure Device

Looking for a one-box source and measure device to meet your measurement needs? The Keysight U3606B multimeter / DC power supply is a full-featured digital multimeter (DMM) that comes with a built-in 30-W power supply unit. This hybrid multimeter and DC power supply measures voltage and current simultaneously enabling you to perform two test functions within the same unit.

  • Get the convenience of having a full-featured 120,000 counts resolution DMM and a 30-W DC power supply in one box
  • Multimeter: 10 measurement functions including 4-wire milliohm, 8 math functions, up to 0.025% basic DCV accuracy
  • DC power supply: 30 V / 1A, 100 mA / 30 V, 8 V / 3 A, 1,000 mV / 3 A, excellent line/load regulation up to 0.01% + 3 mV
  • Multiple connectivity options such as GPIB and USB 2.0 ports to provide a flexible and robust remote PC connection

Full-Featured Source And Measure Device

The U3606B is a hybrid DC power supply unit (PSU) and multimeter carefully thought out for your convenience and ease when operating. This device offers:

  • ramp and scan function to simplify device characterization for multilevel DC bias testing
  • square wave output with selectable frequencies up to 4.8 kHz, variable duty cycles, and amplitudes for digital circuit troubleshooting
  • built-in remote sensing to help ensure accurate supply at load end
U3606B multimeter/DC power supply

Key Specifications

Digits of Resolution
5 ½
Measurement Functions
DCV and ACV
DCI and ACI
2- and 4-wire Resistance
Frequency
Capacitance
Diode test
Continuity test
Basic 1-Year DCV Accuracy
0.025%
Connectivity
USB
GPIB
Digits of Resolution
Measurement Functions
Basic 1-Year DCV Accuracy
Connectivity
5 ½
DCV and ACV
DCI and ACI
2- and 4-wire Resistance
Frequency
Capacitance
Diode test
Continuity test
0.025%
USB
GPIB
View More
Basic 1-Year DCV Accuracy:
0.025%
Connectivity:
USB
GPIB
Digits of Resolution:
5 ½
Display Type:
Single VFD
Form Factor:
n/a
Internal Memory:
n/a
Max. Reading Speed:
26 readings/s
Measurement Functions:
DCV and ACV
DCI and ACI
2- and 4-wire Resistance
Frequency
Capacitance
Diode test
Continuity test
Software:
Keysight Connectivity
Type:
Benchtop
Keysight multimeter/DC power supply

Interested in a U3606B multimeter / DC power supply?

Want help or have questions?