Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34450A Digital Multimeter, 5 ½ Digit, OLED Display

Sold By:

Configure

Key Features and Functions
  • View measurements easily on high contrast OLED display
  • Simplify data analysis with the built-in histogram and basic statistical functions
  • Perform data logging productively with up to 50,000 memory points
  • Speed up testing with Keysight BenchVue – no programming required
  • Flexibly automate measurements over USB
  • Warranty Plans
    Industry-leading 3 year warranty
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
  • Calibration Plans
    Every spec verified, adjustments included
What's Included
  • Standard 3-year Warranty (90 days for unserialized accessories)
  • Test Lead Set
  • USB Cable
  • Power Cord
  • Quick Start Guide
  • IO Library Suite CD
  • Certificate of Calibration
  • Product Reference CD
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Frequently Bought Together

34138A Test Lead Set
34138A Test Lead Set
  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031
34190A Rackmount Kit
34190A Rackmount Kit
  • Rack cabinet: System II or System II Plus

* Prices for: Czech Republic. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).