Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- AC Power Sources
- AC6800 Series Basic AC Sources
- AC6802B Basic AC Power Source, 1000 VA, 310 V, 5 A
AC6802B Basic AC Power Source, 1000 VA, 310 V, 5 A
This basic AC power source offers stable, reliable power up to 1000 VA. An intuitive user interface and flexible I/O connectivity.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
This basic AC power source offers stable, reliable power up to 1000 VA. An intuitive user interface and flexible I/O connectivity.
Highlights
- Increase your uptime with stable, reliable AC power source
- Engineer reliability into your designs with a basic AC power source
- Test your designs with confidence
- Test under real-world conditions - fluctuating voltage or transient spikes
- Easily access setup and measurement information
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility