Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9182A PXI Digital Multimeter, 6 ½ Digit, High Performance

Sold By:

US$ 1,688 Typical Price*

Configure

Key Features and Functions
  • Compact form factor and high throughput; ideal for automated test systems
  • Fast measurement speed up to 4,500 readings/s and read interval rate of 222 µs
  • High accuracy up to 40 ppm delivers trustworthy results
  • Soft Front Panel, software drivers and application code examples included to ease instrument control and integration into your existing systems
  • Factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate
  • Warranty Plans
    Industry-leading 3 year warranty
What's Included
  • Standard 3-year Warranty (90 days for un-serialized accessories)
  • Product Reference CD
  • IO Library Suite CD
  • Certificate of Calibration

Frequently Bought Together

34138A Test Lead Set
34138A Test Lead Set
  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.