Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

U1213A Handheld Clamp Meter, 3 ½ Digit

Sold By:

Configure

Key Features and Functions
  • Measure large currents safely up to 1000 A
  • Large clamp jaw opening of 2 inches or 52 mm to grip thick cables
  • Simplify troubleshooting with full DMM features
  • Never miss a beep with visual / audio continuity alerts
  • Keysight Remote Link Solution enabled (wireless data logging via Bluetooth®)
  • CAT III 1000 V and CAT IV 600 V Overvoltage Protection
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • Standard 3-year Warranty (90 days for un-serialized accessories)
  • Test Lead Set
  • Soft Carrying Case
  • Quick Start Guide
  • Batteries
  • Certificate of Calibration
How to Buy

Ce produit est vendu exclusivement par notre réseau de distributeurs agréés.

Frequently Bought Together

 U1210 Series Probes & Leads
U1210 Series Probes & Leads
Get started with the right probes for your electrical and electronics troubleshooting
  • Complete test lead kits to fully equip you from the start
  • SMT grabbers, alligator clips and fine-tip test probes
  • Probes for temperature measurements
 U1210 Series Remote Connectivity
U1210 Series Remote Connectivity
Extend real-time data logging and sharing capabilities, wired or wireless
  • Infrared (IR) to USB PC connectivity cable
  • Infrared (IR) to Bluetooth® adapter
  • Remote logging display
     
 U1210 Carrying Cases & More
U1210 Carrying Cases & More
Troubleshooting on the move is easier with the right accessories
  • Sturdy carrying cases
  • LED probe clip light
     

* Prices for: France. Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.