Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1271A Handheld Digital Multimeter, 4 ½ Digit, IP54

Sold By:

CA$ 469 Typical Price*

Configure

Key Features and Functions
  • IP54 certified water-and-dust resistance
  • Continuity tests with visual and audio alerts
  • Eliminate ghost voltage with low input impedance mode, ZLOW
  • Quick VFD troubleshooting with built-in Low Pass Filter
  • Capture motor transients as fast as 250 μs with ‘peak detect’
  • 300 hours of battery life and Keysight Remote Link Solution enabled (wireless data logging via Bluetooth)
  • CAT III 1000 V and CAT IV 600 V Overvoltage Protection
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • Standard 3-year Warranty (90 days for un-serialized accessories)
  • Test Lead Set
  • K-type Thermocouple and Adapter
  • Quick Start Guide
  • Batteries
  • Test Report
  • Certificate of Calibration
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Frequently Bought Together

 U1270 Series Probes & Leads
U1270 Series Probes & Leads
Get started with the right probes for your electrical and electronics troubleshooting
  • Complete test lead kits to fully equip you from the start
  • SMT grabbers, alligator clips and fine-tip test probes
  • Probes for temperature measurements
  • AC current clamp
 U1270 Series Remote Connectivity
U1270 Series Remote Connectivity
Extend real-time data logging and sharing capabilities, wired or wireless
  • Infrared (IR) to USB PC connectivity cable
  • Infrared (IR) to Bluetooth® adapter
  • Remote logging display
     
 U1270 Series Carrying Cases & More
U1270 Series Carrying Cases & More
Troubleshooting on the move is easier with the right accessories
  • Sturdy carrying cases
  • Magnetic hanging kit
  • LED probe clip light

Industry Awards

  • 2012 Test & Measurement World Best in Test Award, Finalist
    2012 Test & Measurement World Best in Test Award, Finalist

* Prices for: Canada. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.