Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1253B Handheld Digital Multimeter, 4 ½ Digit, OLED Display

Sold By:

Configure

Key Features and Functions
  • Get razor sharp readings on OLED display (160° wide viewing angle, 2000:1 high contrast ratio)
  • 50,000 counts resolution on dual display
  • Built-in 20 MHz frequency counter and programmable square-wave generator
  • Built-in battery charging capability
  • Keysight Remote Link Solution enabled (wireless data logging via Bluetooth)
  • CAT III 1000 V and CAT IV 600V Overvoltage Protection
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • Standard 3-year Warranty (90 days for un-serialized accessories)
  • Test Lead Set
  • Quick Start Guide
  • Rechargeable Ni-MH battery
  • Power cord and adapter
  • Certificate of Calibration
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Frequently Bought Together

 U1250 Series Probes & Leads
U1250 Series Probes & Leads
Get started with the right probes for your electrical and electronics troubleshooting
  • Complete test lead kits to fully equip you from the start
  • SMT grabbers, alligator clips and fine-tip test probes
  • Probes for temperature measurements
  • AC current clamp
 U1250 Series Remote Connectivity
U1250 Series Remote Connectivity
Extend real-time data logging and sharing capabilities, wired or wireless
  • Infrared (IR) to USB PC connectivity cable
  • Infrared (IR) to Bluetooth® adapter
  • Remote logging display
 U1250 Series Carrying Cases & More
U1250 Series Carrying Cases & More
Troubleshooting on the move is easier with the right accessories
  • Sturdy carrying cases
  • Magnetic hanging kit
  • Power adapters
  • LED probe clip light

Industry Awards

  • 2006 EDN Hot 100 Products Award, Category Winner
    2006 EDN Hot 100 Products Award, Category Winner
  • 2006 analogZONE Product of the Year, Category Winner
    2006 analogZONE Product of the Year, Category Winner
  • 2009 Test & Measurement World Best in Test Award, Finalist
    2009 Test & Measurement World Best in Test Award, Finalist
  • 2009 EC&M Product of the Year, Category Winner
    2009 EC&M Product of the Year, Category Winner

* Prices for: Czech Republic. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).