Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5194A UXG X-Series Agile Vector Adapter, 50 MHz to 20 GHz

Sold By:

Configure

Key Features and Functions
  • Take your lab to the next level: simulate increasingly complex signal environments for radar and EW with enhanced realism and greater confidence
  • Rapidly adaptable to provide the multiple channel and port configurations you need
  • Ensure coherency across multiple sources with calibration of amplitude, phase, and time
  • KeysightCare Logo - PPX
What's Included
  • 120 dB agile amplitude range
  • Baseband generator with 250 MSa/rate (200 MHz BW) and 512 MSa memory
  • < 500 ns typical update rate
  • 3.5 mm (f) to 3.5 mm (f) connector adapter
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • One day of on-site startup assistance

Standard Configurations

Standard Configuration with 200 MHz Bandwidth

  • Standard vector configuration
  • Ideal for general-purpose threat simulation
  • 250 Msa/s baseband generator with 512 Msa memory
  • Built-in solid-state attenuator provides 120 dB agile amplitude range
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

Wideband Configuration with 1.6 GHz Bandwidth

  • Standard wideband vector configuration
  • Ideal for generating wideband linear and non-linear chirps
  • 2 Gsa/s baseband generator with 512 Msa memory
  • Built-in solid-state attenuator provides 120 dB agile amplitude range
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

High Performance Configuration w/1.6 GHz Bandwidth, 4 Gsa Extended Memory

  • Enhanced wideband vector configuration
  • Ideal for generating wideband linear and non-linear chirps
  • 2 Gsa/s baseband generator with 4 Gsa memory for extended waveform files
  • Built-in solid-state attenuator provides 120 dB agile amplitude range
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

Software for this Product

 Signal Studio Software
Signal Studio Software
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 High-Performance Products Used with the UXG
High-Performance Products Used with the UXG
Get the most value out of your UXG
  • Unrivaled excellence in network analysis
  • Breakthrough capabilities in oscilloscopes
  • The highest level of performance in signal analysis
N5193A UXG X-Series Agile Signal Generator, 10 MHz to 40 GHz
N5193A UXG X-Series Agile Signal Generator, 10 MHz to 40 GHz
  • Get closer to reality: simulate increasingly complex signal environments for radar, EW & antenna-test
  • Test sooner & increase confidence in EW systems by generating signal simulations when you need them: the UXG is a scalable threat simulator
  • Use pulse descriptor words (PDWs) to generate long pulse trains & individually control pulse characteristics
  • Accurately simulate multi-threat environments: 180-ns PDW update rate, chirps 10 to 25% of carrier frequency, pulses as narrow as 10 ns
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.