Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt

Sold By:

CA$ 1,598 Typical Price*

Configure

Key Features and Functions
  • Histogram and bar chart on 4.3-inch color graphical display ease monitoring and speed up statistical analysis
  • Measure with confidence, with 75 ppm basic DCV accuracy
  • Test low power devices with low DC current measurement range from 100 µA to 3 A
  • Speed up testing with Keysight BenchVue – no programming required
  • Warranty Plans
    Industry-leading 3 year warranty
What's Included
  • Standard 3-year Warranty (90 days for unserialized accessories)
  • Power Cord
  • Certificate of Calibration
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Software for this Product

 BenchVue Software
BenchVue Software
  • Configure the most commonly used controls and measurements from instruments
  • Easily log and export data and screen images in just a few clicks for faster analysis
  • Create automated test sequences fast with minimal instrument knowledge

Frequently Bought Together

34138A Test Lead Set
34138A Test Lead Set
  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031
34190A Rackmount Kit
34190A Rackmount Kit
  • Rack cabinet: System II or System II Plus

* Prices for: Canada. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.