Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5264B PNA-X Measurement Receiver for Antenna Test

Sold By:

Configure

Key Features and Functions
  • A new industry standard for antenna test with 400,000 point per second data acquisition on all five measurement channels
  • Twice as many receivers available compared to any other antenna receiver on the market
  • Replace existing 8530A and 8360 solutions for a system speed improvement that is 10 times faster
  • Built-in 8510/8530A code emulation software provides a drop-in replacement for existing antenna ranges utilizing an 8530A

Software for this Product

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA, ENA and USB network analyzers

Frequently Bought Together

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate

* Prices for: Romania. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).