Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5290A 900 Hz to 110 GHz PNA MM-Wave System

Sold By:

US$ 361,255 Typical Price*

Configure

Key Features and Functions
  • Single-sweep solution with compact frequency extenders
  • Purchase as a single product solution
  • Accurate leveled power can be applied to the device, providing the ability to sweep power
  • Available various software application for detail analysis
  • KeysightCare Logo - PPX

Software for this Product

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA, ENA and USB network analyzers

Frequently Bought Together

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate
N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port
N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port
  • 2- or 4-ports
  • Supports the connection with PNA or PNA-X B model 26.5 GHz and above
  • Accurate and stable measurements with dedicated interface connectors and cables
  • Works with existing OML/VDI frequency extender modules

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.