- ...
- PNA Network Analyzers
- PNA Network Analyzers
- N5222B PNA Microwave Network Analyzer
N5222B PNA Microwave Network Analyzer
10 MHz to 26.5 GHz, 2-ports with one source and 4-ports with two sources, source and receiver attenuators, bias-tees, pulse generators and modulators, noise figure, and best RF performance
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
N5222B PNA network analyzer offers source and receiver attenuators, bias-tees, pulse generators, and modulators for the best RF performance.
Highlights
New DDS Synthesizers Improve PNA Measurement Performance
The N5222B PNA vector network analyzer (VNA) offers industry-leading performance for testing active devices. Built-in pulse modulators and pulse generators provide pulsed S-parameter measurements quickly and accurately.
Investigate, characterize, and troubleshoot your designs with a variety of measurement applications using network analysis software applications. The advanced test software applications available on the N5222B PNA network analyzer make it an industry leader in testing amplifiers, mixers, and frequency converters. Overcome your toughest measurement challenges with the highest-performance N5222B PNA network analyzer:
- choose 2-port single-source or 4-port dual-source versions
- measure S-parameters with the smallest uncertainty and highest stability
- characterize active components efficiently with applications that simplify your test setup
- balance budget and measurement needs by customizing for your ideal level of performance
- accelerate component behavior insights using a multitouch display and intuitive GUI
What's included:
- plug, hole, bottom foot
- installation and quick-start guide
- safety manual
- calibration certificate
- 3 inductors (ferrite cores)
- wrench
- cable tie
- optical mouse
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility