Get the Deal of the Year on Signal Analyzers

Save 50% on all eligible bandwidth and performance options for a limited time.

Highlights

Deliver Your Next Breakthrough with our Most Advanced Signal Analysis Platform

The ultimate performance of our UXA signal analyzers lets you characterize today’s most challenging signals — fast-hopping, wideband, transient — in 5G, 802.11ax/ay, satellite, radar, electronic warfare (EW), and more. You’ll gain insight into the purity of your design with industry-leading phase noise and wide spurious-free dynamic range.

  • Analyze bandwidth-hungry emerging standards such as 5G and automotive radar with up to 1 GHz internal analysis bandwidth and up to 5 GHz external
  • Make continuous sweeps up to 110 GHz
  • Capture lower-level spurious signals with DANL as low as -150 dBm/Hz (> 50 GHz)
  • Record and analyze real-world environments with gap-free streaming up to 255 MHz
  • Compatible with X-Series application, enabling you to simplify complex measurements and deliver repeatable results
  • Add the real-time analysis option and detect signals as short as 3.51 µs
  • See more and take your design farther with the 14.1-inch screen

Understand Your Signals Analysis (Spectrum Analysis) Behavior in Real-World Environments

You can use the UXA signal analyzer (spectrum analyzer) with X-COM recorder and PathWave Vector Signal Analysis (89600 VSA) software to create an intuitive test platform. This platform captures and analyzes minutes, hours, or days of real-world signal analysis (spectrum analysis) behavior for radar and electronic warfare systems, so you don't miss a single detail. 89600 VSA software enables you to sort through and analyze this massive quantity of data to find the critical events that require your attention.

Frequency
2 Hz to 110 GHz
DANL @1 GHz
-174 dBm
Maximum Analysis Bandwidth
1 GHz
Maximum Real-Time Bandwidth
255 MHz
Phase Noise @1 GHz (10 kHz offset)
-135 dBc/Hz
Type
Benchtop
Frequency
DANL @1 GHz
Maximum Analysis Bandwidth
Maximum Real-Time Bandwidth
Phase Noise @1 GHz (10 kHz offset)
Type
2 Hz to 110 GHz
-174 dBm
1 GHz
255 MHz
-135 dBc/Hz
Benchtop
View More
Bandwidth Options:
25 MHz
40 MHz
1 GHz
DANL @1 GHz:
-174 dBm
Form Factor:
n/a
Frequency:
2 Hz to 110 GHz
Frequency Options:
90 GHz
110 GHz
Height:
6U
Maximum Analysis Bandwidth:
1 GHz
Maximum Frequency:
110 Ghz
Maximum Real-Time Bandwidth:
255 MHz
Overall Amplitude Accuracy:
±0.16 dB
Performance Level:
◆◆◆◆◆◆
Phase Noise @1 GHz (10 kHz offset):
-135 dBc/Hz
TOI @1 GHz (3rd Order Intercept):
+22 dBm
Type:
Benchtop

See the Power of Our Digital Demodulation Software Application Yourself

Take a Tour

  • Start immediately
  • Self-serve? Yes
  • Experience duration: 3 mins

Request a Live Demo

  • Start in < 2 days
  • Self-serve? No
  • Experience duration: 30 mins

Request a Free Trial

  • Start immediately
  • Self-serve? Yes
  • Experience duration: 30 days
Signal analysis (spectrum analysis) image using a signal analyzer (spectrum analyzer) .

X-Series Signal Analysis (Spectrum Analysis) Applications — Simplify Measurements and Deliver Repeatable Results

Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable X-Series signal analysis (spectrum analysis) applications.

  • Gain more insight into device performance from parametric measurements to the latest standards-compliant wireless signal analysis (spectrum analysis) measurements
  • Accelerate design with integrated signal analysis (spectrum analysis) applications that put consistent measurements at your fingertips across design, design validation, and production
  • Leverage built-in signal analysis (spectrum analysis) measurement expertise to quickly understand signals and device performance
  • Share signal analysis (spectrum analysis) applications across multiple instruments with available transportable licenses

Tiny Waves, Big Challenges for Your Signal Analysis (Spectrum Analysis)

As you reach toward high frequency spectrum analyzer applications (terahertz frequencies), it is easy to underestimate the challenges that arise in design, simulation, measurement, and signal analysis (spectrum analysis). Compared to RF or microwave, those at 30 GHz, 300 GHz or 1 THz behave quite differently, and therefore require a reliable signal analyzer (spectrum analyzer) to get accurate results. Propagation losses in the atmosphere are high, especially at the resonant frequencies of oxygen, water, and carbon dioxide molecules. Plus, it becomes increasingly difficult to generate power and is more challenging to make calibrated signal analysis (spectrum analysis) measurements and get useful results.

Learn how Keysight high frequency spectrum analyzers (signal analyzers) can help you succeed at testing 110 GHz and beyond with tools created with a proven blend of measurement science and millimeter-wave expertise.

signal analysis (spectrum analysis) image using a signal analyzer (spectrum analyzer)
signal analyzer (spectrum analyzer) image for signal analysis (Spectrum analysis)

Interested in a N9041B?

Featured Signal Analysis (Spectrum Analysis) Resources

View All Resources

View All Resources

Want help or have questions about signal analysis (spectrum analysis)?