Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9041B UXA Signal Analyzer, Multi-touch, 2 Hz to 110 GHz

Sold By:

Configure

Options & Upgrades

Options

For more details: View Configuration Guide

Bandwidth
N9041B-H1G US$ 76,462
N9041B-B25
N9041B-B40 US$ 17,131
Calibration
N9041B-UK6 US$ 982
Connector Options
N9041B-ALV US$ 5,473
N9041B-CRP US$ 4,004
N9041B-CRW US$ 9,632
N9041B-YAV US$ 3,570
Frequency Range
N9041B-590 US$ 343,896
N9041B-5CX US$ 376,136
Performance Features
N9041B-EA3 US$ 3,433
N9041B-EMC US$ 1,720
N9041B-FP2
N9041B-FT1 US$ 2,449
N9041B-FT2 US$ 3,666
N9041B-RBE Resolution bandwidth extended US$ 4,876
N9041B-EDC External digitizer control US$ 3,235
Preamplifier
N9041B-P50 US$ 28,684
Real Time Signal Analysis
N9041B-RT1 US$ 14,573
N9041B-RT2 US$ 21,414
Security Features
N9041B-SF1 US$ 1,124
N9041B-SF2 US$ 1,124
N9041B-SSD US$ 1,720
N9041B-SS1 Additional removable solid state drive, Win10 US$ 1,860
Accessories
1DVR001A ROM/CD-R/RW drive US$ 258
1KBD001A USB keyboard-smaller keyboard US$ 63
1MSE001A Mouse US$ 41
MLP001A Minimum loss pad, 50 to 75 ohm US$ 230
N9041B-2CM Rack mount flange kit 265.9mm H (6U) - two flange brackets, two standard rails US$ 221
N9041B-2CP Rack mount flange and handle kit 265.9mm H (6U) - two brackets, handles, rails US$ 276
Application Software
N9071C
N9073C US$ 24,324
N9077C
N9080C US$ 20,080
N9081C
N9082C US$ 20,080
N9084C
89601B
N6141C
N9054C
N9061C
N9063C US$ 5,842
N9067C US$ 15,246
N9068C US$ 8,023
N9069C US$ 13,049
N9062C
Application Software with Subscription
N6141EM0E
N9061EM0E
N9062EM0E
N9063EM0E
N9067EM0E
N9068EM0E
N9069EM0E
N9071EM0E
N9073EM0E
N9077EM0E
N9077EM1E
N9080EM0E
N9080EM3E
N9081EM0E
N9082EM0E
N9084EM0E
N9085EM0E
N9041RT1B Real-time analysis up to maximum available BW, Basic Detection
N9041RT2B Real-time analysis up to maximum available BW, Optimum Detection
N90EMEMCB
N90EMFP2B
N90EMFT1B
N90EMFT2B
N90EMRBEB
N9054EM0E
N9054EM1E

Services

For more details: View Configuration Guide

Return to service center warranty and service plan
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years US$ 15,709
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years US$ 31,418
R-51B-001-7C Warranty Assurance Plan - Return to Keysight - 7 years US$ 47,127
R-51B-001-10C Extended Warranty - Return to Keysight - 10 years US$ 70,690
Calibration service plan
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years US$ 6,712
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years US$ 12,633
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years

Post-Purchase Upgrades

For more details: View Upgrade Guide

N9041BU
Bandwidth
N9041BU-H1G Analysis bandwidth upgrade, 1 GHz US$ 84,109
N9041BU-B40 Analysis bandwidth upgrade, 40 MHz US$ 18,904
Performance Options
N9041BU-EA3 Electronic attenuator, 3.6 GHz US$ 4,379
N9041BU-FP2 Fast power, up to 40 MHz bandwidth US$ 7,212
N9041BU-FT1 Frequency mask trigger greater-than 15 us signal duration license US$ 2,688
N9041BU-FT2 Frequency mask trigger greater-than 3.6 us signal duration license US$ 4,032
N9041BU-EMC Basic EMC Functionality US$ 2,494
Connector Options
N9041BU-ALV Auxiliary log video output US$ 6,621
N9041BU-CRP Connector Rear, Programmable IF output US$ 5,007
N9041BU-CRW Connector, IF out, wide US$ 11,169
N9041BU-YAV Screen video, log video and linear video US$ 4,529
Preamplifier
N9041BU-P50 Preamplifier, 50 GHz US$ 32,154
Real Time Signal Analysis
N9041BU-RT1 Real-time analysis up to maximum available BW, basic detection, license US$ 16,625
N9041BU-RT2 Real-time analysis up to maximum available BW, optimum detection, license US$ 24,150
Security Features
N9041BU-SF1 Security features, exclude launching programs US$ 1,883
N9041BU-SF2 Security features, prohibit saving results US$ 1,883
N9041BU-SSD Solid state drive upgrade, W7X US$ 1,891
N9041BU-SS1 Solid state drive upgrade, Win10 US$ 2,046
Frequency
N9041BU-F22 N9041BU-F22 Frequency Upgrade from 90 GHz to 110 GHz, includes installation, calibration, 1 yr warranty US$ 41,638
N9041BU-2CM Kit - Rack Mount 265 9H without handle US$ 243
N9041BU-2CP Rack mount flange and handle kit 265.9mm H (6U) - two brackets, handles, rails, DARK COLORS US$ 304

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.