The N1094 DCA-M builds on that legacy by using the high-performance elements of 86100 and electrical channel hardware of N104X plug-in modules. Electrical channels are available with 30 GHz and 50 GHz bandwidths.

HIGHLIGHTS

  • Optional 20/30 GHz or 20/33/40/50 GHz bandwidth
  • 2.4 mm input type
  • High sensitivity with 310 µV (20 GHz), 600 µV (50 GHz) noise floors
  • Fastest throughput with high 250 kHz sample rate
  • Accurate high data rate analysis with <170 fs jitter
  • Smaller footprint due to compact design
What's included:
  • USB cable (for connection to DCA-X mainframe or user-supplied PC)
  • Power cord
  • Instrument cover

Extend the Capabilities of Your Product

Want help or have questions?