Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1094A DCA-M Sampling Oscilloscope (Two Electrical Channels)

Sold By:

US$ 37,565 Typical Price*

Configure

Key Features and Functions
  • Optional 20/30 GHz or 20/33/40/50 GHz bandwidth
  • 2.4 mm input type
  • High sensitivity with 310 µV (20 GHz), 600 µV (50 GHz) noise floors
  • Fastest throughput with high 250 kHz sample rate
  • Accurate high data rate analysis with <170 fs jitter
  • Smaller footprint due to compact design
  • KeysightCare Logo - PPX
What's Included
  • USB cable (for connection to DCA-X mainframe or user-supplied PC)
  • Power cord
  • Instrument cover

Software for this Product

N1010A FlexDCA Sampling Oscilloscope Software
N1010A FlexDCA Sampling Oscilloscope Software
  • Supports N1000A DCA-X, 86100D DCA-X, N109x Oscilloscopes, N1076 clock recoveries and SystemVue software
  • Make Eye/Mask, oscilloscope, and jitter measurements on your PC
  • Troubleshoot problems from remote office locations


     
 DCA Compliance Applications
DCA Compliance Applications
Test to the exact specifications of each technology standard
  • Verified by Keysight experts who sit on multiple technology boards
  • Tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+) and more
  • Supports user-defined applications

Frequently Bought Together

N1076B Electrical Clock Recovery
N1076B Electrical Clock Recovery
  • 125 MBd to 64 GBd data rate range (continuous) on electrical NRZ and PAM4 data signals
  • Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth (to 20 MHz)
  • Lock onto degraded signals (“closed eyes”) using a built-in variable equalizer (Option EVA)
  • Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA). Perform compliant PLL bandwidth and peaking measurements using 86100DU-400 PLL Analysis software
N1010100A Research and Development Package for FlexDCA Sampling Oscilloscope Software
N1010100A Research and Development Package for FlexDCA Sampling Oscilloscope Software
  • N1010A FlexDCA software runs Keysight’s DCA family of sampling (equivalent time) scopes.
  • The Research & Development package adds the measurements often needed in design simulation, verification and validation.
N1027A Oscilloscope Accessories for DCA family
N1027A Oscilloscope Accessories for DCA family
  • Collection of accessories
  • Work with both mainframes and modules
  • Digital Communication Analyzers (DCAs)

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.