Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1092C DCA-M Sampling Oscilloscope (One Optical and Two Electrical Channels)

Sold By:

US$ 112,695 Typical Price*

Configure

Key Features and Functions
  • [NEW] Integrated Clock Recovery available (N1092A and N1092B only)
  • > 40 GHz optical (option 40A), 50 GHz electrical
  • FC/PC and 2.4 mm input type
  • Highest sensitivity with 5 µW (optical), 310/600 µV (electrical) noise floors
  • Fastest throughput with high 250 kHz sample rate
  • Accurate high data rate analysis with <200 fs jitter
  • KeysightCare Logo - PPX
What's Included
  • USB cable (for connection to DCA-X mainframe or user-supplied PC)
  • Power cord
  • Instrument cover

Software for this Product

N1010A FlexDCA Sampling Oscilloscope Software
N1010A FlexDCA Sampling Oscilloscope Software
  • Supports N1000A DCA-X, 86100D DCA-X, N109x Oscilloscopes, N1076 clock recoveries and SystemVue software
  • Make Eye/Mask, oscilloscope, and jitter measurements on your PC
  • Troubleshoot problems from remote office locations


     
N1094BS1A PAM-4 Measurement SDK
N1094BS1A PAM-4 Measurement SDK
  • SDK for PAM-4 analysis compute tasks
  • Analysis tasks run on different physical or virtual machines
  • This SDK supports the disaggregation of signal acquisition and analysis compute tasks
 DCA Compliance Applications
DCA Compliance Applications
Test to the exact specifications of each technology standard
  • Verified by Keysight experts who sit on multiple technology boards
  • Tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+) and more
  • Supports user-defined applications

Frequently Bought Together

 Sampling Oscilloscope Accessories
Sampling Oscilloscope Accessories
  • Accessories are compatible with most DCA-X and DCA-M series Oscilloscopes
  • Not all compatible accessories are listed
  • View DCA Accessories Technical Overview, 5991-2340EN, to see the full list of accessories
N1077A Optical/Electrical Clock Recovery
N1077A Optical/Electrical Clock Recovery
  • 50 MBaud to 32 GBaud data rate range (continuous) on optical and electrical designs
  • Provides standards-compliant clock recovery (CR) for NRZ and PAM-4 data signals
  • Gain optimal ease-of-use with integrated splitter and bulk optics coupler (Option SMS)
  • Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA). Perform compliant PLL bandwidth and peaking measurements using 86100DU-400 PLL Analysis software
N1078A Optical/Electrical Clock Recovery
N1078A Optical/Electrical Clock Recovery
  • 125 MBd to 64 GBd data rate range (continuous) on electrical and optical NRZ and PAM4 data signals
  • Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth (to 20 MHz)
  • Lock onto degraded signals (“closed eyes”) using a built-in variable equalizer (Option EVA)
  • Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA). Perform compliant PLL bandwidth and peaking measurements using 86100DU-400 PLL Analysis software

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.