Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1092C DCA-M Sampling Oscilloscope (One Optical and Two Electrical Channels)

Sold By:

Configure

Key Features and Functions
  • 30 GHz (optical), 50 GHz (electrical) bandwidth
  • FC/PC and 2.4 mm input type
  • Highest sensitivity with 5 µW (optical), 310/600 µV (electrical) noise floors
  • Fastest throughput with high 250 kHz sample rate
  • Accurate high data rate analysis with <200 fs jitter
  • Smaller footprint due to compact design
  • KeysightCare Logo - PPX
What's Included
  • The N1092C, paired with a user-provided PC running the free download N1010A FlexDCA user interface, becomes a complete sampling oscilloscope system

Software for this Product

N1010A FlexDCA Sampling Oscilloscope Software
N1010A FlexDCA Sampling Oscilloscope Software
  • Supports 86100C DCA-J, 86100D DCA-X and N1092A/B/D oscilloscopes, and SystemVue software
  • Make Eye/Mask, oscilloscope, and jitter measurements on your PC
  • Troubleshoot problems remote office locations


     
N1077A Optical/Electrical Clock Recovery
N1077A Optical/Electrical Clock Recovery
  • 50 MBaud to 32 GBaud data rate range (continuous) on optical and electrical designs
  • Provides standards-compliant clock recovery (CR) for NRZ and PAM-4 data signals
  • Yields flexible, compact, high-sensitivity CR design with an integrated amplified optical-to-electrical (O/E) converter
  • Gain optimal ease-of-use with integrated splitter and bulk optics coupler (Option SMS)
N1078A Optical/Electrical Clock Recovery
N1078A Optical/Electrical Clock Recovery
  • 125 MBd to 64 GBd data rate range (continuous) on electrical and optical NRZ and PAM4 data signals
  • Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth (to 20 MHz)
  • Lock onto degraded signals (“closed eyes”) using a built-in variable equalizer (Option EVA)
  • Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA). Perform compliant PLL bandwidth and peaking measurements using 86100DU-400 PLL Analysis software

* Prices for: Hong Kong. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).