Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1077A Optical/Electrical Clock Recovery

Sold By:

Configure

Key Features and Functions
  • 50 MBaud to 32 GBaud data rate range (continuous) on optical and electrical designs
  • Provides standards-compliant clock recovery (CR) for NRZ and PAM-4 data signals
  • Gain optimal ease-of-use with integrated splitter and bulk optics coupler (Option SMS)
  • Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA). Perform compliant PLL bandwidth and peaking measurements using 86100DU-400 PLL Analysis software
  • KeysightCare Logo - PPX
What's Included
  • USB cable (for connection to DCA-X mainframe or user-supplied PC)
  • Power cord
  • Electrical semi-rigid jumper cable
  • Instrument cover

Software for this Product

N1010A FlexDCA Sampling Oscilloscope Software
N1010A FlexDCA Sampling Oscilloscope Software
  • Supports N1000A DCA-X, 86100D DCA-X, N109x Oscilloscopes, N1076 clock recoveries and SystemVue software
  • Make Eye/Mask, oscilloscope, and jitter measurements on your PC
  • Troubleshoot problems from remote office locations


     
 DCA Compliance Applications
DCA Compliance Applications
Test to the exact specifications of each technology standard
  • Verified by Keysight experts who sit on multiple technology boards
  • Tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+) and more
  • Supports user-defined applications

Frequently Bought Together

 Sampling Oscilloscope Accessories
Sampling Oscilloscope Accessories
  • Accessories are compatible with most DCA-X and DCA-M series Oscilloscopes
  • Not all compatible accessories are listed
  • View DCA Accessories Technical Overview, 5991-2340EN, to see the full list of accessories
N1000A DCA-X Wide-Bandwidth Oscilloscope Mainframe
N1000A DCA-X Wide-Bandwidth Oscilloscope Mainframe
  • Bandwidth to > 110GHz, jitter as low as 50 fs, noise as low as 275 uV
  • Flexible: Customize with plug-in modules for optical, electrical and/or TDR/TDT/S-parameter analysis
  • Low cost of test: Sample rates up to 250 kSa/s and support up to 16 channels provides high test throughput
  • Protect your investment: Supports today’s modules plus many older, discontinued optical, electrical and TDR modules
N1092D DCA-M Sampling Oscilloscope (Quad Optical Channels)
N1092D DCA-M Sampling Oscilloscope (Quad Optical Channels)
  • Highest sensitivity with <5 uW noise
  • Fastest throughput with high 250 kHz sample rate
  • Accurate high data rate analysis with <200 fs jitter
  • Smaller footprint due to compact design
  • Unfiltered Bandwidth > 40 GHz (option 40A)
  • [NEW] Integrated Clock Recovery available (N1092A and N1092B only)

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.