M9421A VXT PXIe Vector Transceiver
Purpose-built for rapid solution creation and faster manufacturing test of wireless components, power amplifiers, and RF front-end modules
Starting from
HIGHLIGHTS
Purpose-Built for Rapid Solution Creation and Faster Manufacturing Test
- Get faster throughput in manufacturing test of wireless components, power amplifiers, and RF front-end modules
- Increase test density and reduce your footprint with up to four VXT instruments in one 18-slot chassis
- Reduce development time with open-source test libraries and reference solutions
- Start closer to your finish line with built-in FPGA-accelerated measurements
- Optimize test routines using proven software for noise figure and standard-specific measurements
Key Specifications
Frequency
60 MHz to 6 GHz
Frequency
60 MHz to 6 GHz
View More
Bandwidth Options:
40 MHz
80 MHz
160 MHz
Frequency:
60 MHz to 6 GHz
Frequency Options:
3.8, 6 GHz
Generator/Analyzer Bandwidth:
160 MHz
Maximum Frequency:
6 GHz
Performance Level:
◆◆◆◇◇◇
Slots:
4 slots
X-Series Measurement Applications — Simplify Measurements and Deliver Repeatable Results
Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable X-Series applications.
- Gain
more insight into device performance from parametric measurements to
the latest standards-compliant wireless measurements including 5G NR, LTE, and WLAN
- Speed your time-to-insight with integrated applications that put consistent measurements at your fingertips
- Speed time-to-market with the same measurements leveraged across design, validation, and production
- Leverage built-in measurement expertise to quickly understand signals and device performance
- Share applications across multiple instruments with available transportable licenses
PathWave Signal Generation
Signal creation software for a wide range of general-purpose and standards-based signals with performance optimized signals, validated by Keysight. Easily modify these signals to meet your needs or quickly create custom reference signals for testing devices.
- Comprehensive PC-based software for flexible signal generation
- Cellular, wireless connectivity, aerospace/defense, broadcasting and general-purpose applications
- Support a wide variety of signal generation hardware
Standard Configurations
Prev
M9421A VXT standalone module, for stimulus/response measurements
- Standalone modular vector transceiver configuration for power amplifier and component test
- Frequency range from 60 MHz to 3.8 GHz (optional up to 6 GHz)
- Modulation and analysis bandwidth of 40 MHz and 256 MSa memory (upgradeable to 160 MHz analysis bandwidth and 512 MSa memory
- Very linear, high output power to +20 dBm
Next
Interested in a M9421A?
Extend the Capabilities
Featured Resources
Want help or have questions?