Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1092A DCA-M Sampling Oscilloscope (Single Optical Channel)

Sold By:

Configure

Key Features and Functions
  • Highest sensitivity with <5 uW noise
  • Fastest throughput with high 250 kHz sample rate
  • Accurate high data rate analysis with <200 fs jitter
  • Smaller footprint due to compact design
  • [NEW] Unfiltered Bandwidth > 40 GHz (option 40A)
  • [NEW] Integrated Clock Recovery available (option CDR)
  • KeysightCare Logo - PPX
What's Included
  • The n1092A, paired with a user-provided PC running the free download N1010A FlexDCA user interface becomes a complete sampling oscilloscope system

Frequently Bought Together

 Sampling Oscilloscope Accessories
Sampling Oscilloscope Accessories
  • Accessories are compatible with most DCA-X and DCA-M series Oscilloscopes
  • Not all compatible accessories are listed
  • View DCA Accessories Technical Overview, 5991-2340EN, to see the full list of accessories

* Prices for: Congo. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).