Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz

Sold By:

Configure

Key Features and Functions
  • Quickly adapt to evolving test requirements of wireless devices
  • Shorten test times with hardware-accelerated power measurements, rapid display updates and marker peak searches and fast sweeps
  • Simplify testing with one-button measurements from X-Series applications
  • Capture elusive or transient signals with full-band real-time spectrum analysis
  • KeysightCare Logo - PPX
What's Included
  • Spectrum analyzer measurement application
  • I/Q Analyzer measurement application
  • PowerSuite one-button power measurements
  • Quad-core, high-performance processor, 16 GB RAM, removable solid-state drive
  • Frequency reference
  • Fine-step mechanical attenuator
  • 25 MHz analysis bandwidth
  • Microsoft Windows 10 operating system
  • Getting started and troubleshooting guide
  • Country-specific power cord

Standard Configurations

MXA, MMW Wideband, 44 GHz, 160 MHz Bandwidth

  • Powerful mid-range signal analysis tool on R&D bench or manufacturing
  • Ideal for analyzing complex digitally modulated signals for 5G wireless standard
  • 160 MHz analysis bandwidth
  • Microwave preselector bypass for excellent IF performance
  • Easily configured or upgraded with additional features, capabilities, and applications

US$ 101,166 Configured Price*

This Configuration Includes:
1 N9020B MXA Signal Analyzer, Multi-touch
KeysightCare Assured First Year Support
Operating system, Windows 10
Enhanced phase noise performance (standard)
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 1 year
IQ Analyzer and Spectrum Analyzer Measurement Application 
US$ 0
1 N9020B-544 Frequency Range, 10 Hz to 44 GHz  US$ 74,587
1 N9020B-B1X Analysis bandwidth, 160 MHz  US$ 21,350
1 N9020B-MPB Microwave preselector bypass  US$ 3,595

MXA, RF Narrowband, 3.6 GHz, 25 MHz Bandwidth

  • Base configuration starting price point for a mid-range analyzer
  • Ideal for in-channel testing
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

US$ 30,761 Configured Price*

This Configuration Includes:
1 N9020B MXA Signal Analyzer, Multi-touch
KeysightCare Assured First Year Support
Operating system, Windows 10
Enhanced phase noise performance (standard)
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 1 year
IQ Analyzer and Spectrum Analyzer Measurement Application 
US$ 0
1 N9020B-503 Frequency range, 10 Hz to 3.6 GHz  US$ 29,127

MXA, Enhanced Sensitivity with Fast Sweep, 26.5 GHz, 25 MHz Bandwidth

  • Most popular mid-range hardware configuration
  • Utilize fast sweeps for in-channel and harmonic testing, and spurious measurements
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

US$ 66,267 Configured Price*

This Configuration Includes:
1 N9020B MXA Signal Analyzer, Multi-touch
KeysightCare Assured First Year Support
Operating system, Windows 10
Enhanced phase noise performance (standard)
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 1 year
IQ Analyzer and Spectrum Analyzer Measurement Application 
US$ 0
1 N9020B-526 Frequency range, 10 Hz to 26.5 GHz  US$ 51,572
1 N9020B-P26 Preamplifier, 26.5 GHz  US$ 8,269
1 N9020B-DP2 Digital processor, 2 GB capture memory  US$ 4,792

MXA, Real-Time Analysis, 26.5 GHz, 85 MHz Bandwidth

  • Starting configuration for real-time spectrum analysis on a mid-range signal analyzer
  • Ideal for capturing intermittent and elusive signals
  • 85 MHz real-time and analysis bandwidth frequency mask trigger as short as 17.3 micro seconds
  • Easily configured or upgraded with additional features, capabilities, and applications for all other “must-have” traditional signal analysis

US$ 83,227 Configured Price*

This Configuration Includes:
1 N9020B MXA Signal Analyzer, Multi-touch
KeysightCare Assured First Year Support
Operating system, Windows 10
Enhanced phase noise performance (standard)
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 1 year
IQ Analyzer and Spectrum Analyzer Measurement Application 
US$ 0
1 N9020B-526 Frequency range, 10 Hz to 26.5 GHz  US$ 51,572
1 N9020B-B85 Analysis bandwidth, 85 MHz  US$ 16,012
1 N9020B-MPB Microwave preselector bypass  US$ 3,595
1 N9020B-RT1 Real-time analysis up to maximum available BW, basic detection license  US$ 10,414

MXA, WLAN 802.11a/b/g/n/ac, 26.5 GHz, 160 MHz Bandwidth

  • Powerful mid-range signal analysis tool on R&D bench or manufacturing
  • Ideal for analyzing complex digitally modulated signals such as 802.11ac
  • 160 MHz analysis bandwidth
  • Microwave preselector bypass for excellent IF performance
  • Easily configured or upgraded with additional features, capabilities, and applications

This Configuration Includes:
1 US$ 76,517
1 N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI [Discontinued] N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI [Discontinued]   call

MXA, LTE-Advanced FDD, VSA Software, 26.5 GHz, 160 MHz Bandwidth

  • Powerful mid-range signal analysis tool for R&D bench or manufacturing
  • Ideal for analyzing complex digitally modulated signals for 3GPP LTE-A cellular standard
  • 160 MHz analysis bandwidth
  • 89600 VSA software for LTE-Advanced FDD Modulation Analysis
  • Easily configured or upgraded with additional features, capabilities, and applications

This Configuration Includes:
1 US$ 53,206
1 89601B - 89600 VSA Software [Discontinued] 89601B - 89600 VSA Software [Discontinued]   call

Software for this Product

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 PathWave Vector Signal Analysis (89600 VSA)
PathWave Vector Signal Analysis (89600 VSA)
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 PSG Signal Generators
PSG Signal Generators
The most trusted microwave sources, with thousands deployed in hundreds of programs globally
  • Generate trusted microwave signals: get metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
  • Rely on the highest quality signals from pure CW tones with 1 W of power to complex, vector-modulated signals with 4 GHz bandwidth
  • Reduce the time you spend on signal creation with Signal Studio software
  • Take advantage of increased performance, flexibility & speed when you replace a legacy source with the code-compatible PSG microwave signal generator
 X-Series Signal Generators (MXG, EXG, CXG)
X-Series Signal Generators (MXG, EXG, CXG)
Test your very best designs with a golden reference in R&D and essential signals in manufacturing
  • Take your devices to the limit with purity and precision fine-tuned for the highest performance
  • Achieve faster throughput & greater uptime with cost-effective essential signal generation
  • Drive today’s most advanced microwave systems with the best alternatives in size, speed and cost to the metrology-grade PSG
  • Reduce time you spend on signal creation with Signal Studio software
  • Lower your cost of ownership with 3-year cal cycles and the most comprehensive solutions for self-maintenance
 Additional products used with MXA
Additional products used with MXA
  • Extend operating frequencies with smart harmonic mixers
  • Simplify test setups and gain the best measurement results with RF and microwave test accessories

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.