Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz

Sold By:

Configure

Key Features and Functions
  • Master the essentials in signal characterization with the leading low-cost tool in signal analysis
  • Perform cost-effective stimulus response measurements with the optional built-in tracking generator
  • Add crucial functionality with X-Series measurement applications
  • Enhance theory with practical skills when used with a training kit in your RF & microwave education lab
  • Warranty Plans
    Industry-leading 3 year warranty
What's Included
  • Spectrum analyzer measurement application
  • Dual core 64-bit performance processor, 8 GB RAM with removable SD card
  • Frequency reference
  • 10 MHz analysis bandwidth
  • Enhanced phase noise
  • Windows Embedded Standard 7
  • Benchtop configuration
  • User guide
  • Country-specific power cord
  • 3-year return-to-Keysight warranty
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Standard Configurations

CXA, RF Narrowband, 3 GHz, 10 MHz Bandwidth

  • Most popular base low-cost configuration
  • Starting price point for a low-cost analyzer
  • Ideal for in-channel testing
  • 10 MHz analysis bandwidth
  • Easily configured with additional features, capabilities, and parametric test applications

AUD 20,051 Configured Price*

This Configuration Includes:
1 N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz
Enhanced phase noise performance, CXA
Operating system, Windows 7
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
AUD 0
1 N9000B-503 Frequency range, 9 kHz to 3 GHz  AUD 20,051

CXA, Analog Demod, Phase Noise, Noise Figure, 7.5 GHz, 10 MHz Bandwidth

  • Powerful low-cost signal analysis tool on R&D bench or manufacturing
  • General purpose spectrum analysis applications including analog demodulation, phase noise and noise figure
  • 10 MHz analysis bandwidth
  • 9 kHz to 7.5 GHz frequency range
  • Easily configured with additional features, capabilities and applications

Contact us to discuss this configuration.

Contact an Expert

CXA, Tracking Generator, 3 GHz, 10 MHz Bandwidth

  • 3 GHz tracking generator configuration
  • Cost-effective solution for scalar network analysis up to 3 GHz
  • 10 MHz analysis bandwidth
  • Easily configured with additional features, capabilities, and parametric test applications

AUD 25,531 Configured Price*

This Configuration Includes:
1 N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz
Enhanced phase noise performance, CXA
Operating system, Windows 7
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
AUD 0
1 N9000B-503 Frequency range, 9 kHz to 3 GHz  AUD 20,051
1 N9000B-T03 Tracking generator, 9 kHz to 3 GHz  AUD 5,480

CXA, Enhanced Sensitivity, 26.5 GHz, 10 MHz Bandwidth

  • Enhanced sensitivity up to 26.5 GHz
  • Ideal for in-channel and harmonic testing, and spurious measurements
  • 10 MHz analysis bandwidth
  • Easily configured with additional features, capabilities, and parametric test applications

AUD 52,888 Configured Price*

This Configuration Includes:
1 N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz
Enhanced phase noise performance, CXA
Operating system, Windows 7
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
AUD 0
1 N9000B-526 Frequency range, 9 kHz to 26.5 GHz  AUD 43,677
1 N9000B-P26 Preamplifier, 26.5 GHz  AUD 9,211

CXA, EMI, Closed Field Probe Set, 3 GHz, 10 MHz Bandwidth

  • Perform radiated and conducted emissions measurements
  • Supports CISPR 16-1-1 or MIL-STD detectors and bandwidth
  • Easily identify out-of-limit signals
  • Searches for sources of interference
  • 9 kHz to 3 GHz frequency range
  • 10 MHz analysis bandwidth
  • Easily configured with additional features, capabilities, and parametric test applications

This Configuration Includes:
1 N9000B-503 Frequency Range, 9 kHz to 3 GHz N9000B-503 Frequency Range, 9 kHz to 3 GHz   call
1 AUD 4,790
1 N9311X-100 Close Field Probe Set, 30 MHz to 3 GHz N9311X-100 Close Field Probe Set, 30 MHz to 3 GHz   call

Software for this Product

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

N9311X RF and Microwave Accessory Kit for Low-Cost Benchtop and Handheld Analyzers
N9311X RF and Microwave Accessory Kit for Low-Cost Benchtop and Handheld Analyzers
  • RF and microwave accessory Kit complements low-cost handheld and benchtop solutions
  • Available as a post-purchase upgrade
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability
 X-Series Signal Generators (MXG, EXG, CXG)
X-Series Signal Generators (MXG, EXG, CXG)
Test your very best designs with a golden reference in R&D and essential signals in manufacturing
  • Take your devices to the limit with purity and precision fine-tuned for the highest performance
  • Achieve faster throughput & greater uptime with cost-effective essential signal generation
  • Drive today’s most advanced microwave systems with the best alternatives in size, speed and cost to the metrology-grade PSG
  • Reduce time you spend on signal creation with Signal Studio software
  • Lower your cost of ownership with 3-year cal cycles and the most comprehensive solutions for self-maintenance

* Prices for: Australia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of GST.