Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configuration typique  

Configuration typique

81636B Module de détecteur de puissance rapide

  • 81636B-STD Fast Power Sensor Module
  • R-51B-001-C Garantie de réparation dans les laboratoires Keysight- 1 an

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

81636B-STD Fast Power Sensor Module
81000FI
Connector interface FC/PC/SPC 

Connector interface FC/PC/SPC

81000FI
Interface de connecteur FC/PC/SPC
81000KI
Connector interface SC 

Connector interface SC

81000KI
Interface de connecteur SC
81000NI
Connector interface, connector type FC - narrow key way 

Connector interface, connector type FC - narrow key way

81000NI
Interface de connecteur FC/APC
81000PI
Connector interface E-2000 (sensor only) 

Connector interface E-2000 (sensor only)

81000PI
Interface de connecteur E-2000 (détecteur uniquement)
81000SI
Connector interface DIN 47256/4108 

Connector interface DIN 47256/4108

81000SI
Interface de connecteur DIN 47256/4108
81000VI
Connector interface ST 

Connector interface ST

81000VI
Interface de connecteur ST
81002LI
Connector Interface(LC)for power sensor 

Connector Interface(LC)for power sensor

81002LI
Interface de connecteur (LC) pour détecteur de puissance

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available Optical Laser Source Products 

    Optical Laser Source Products

    Tunable Laser Source Modules, Compact Tunable Laser Source Modules, Fabry-Perot Laser Source Modules, Distributed Feedback Laser Source Modules

  • no image available Optical Signal Conditioning Products 

    Optical Signal Conditioning Products

    Optical Attenuators and Optical Switch Modules for Multimode and Single-mode applications

  • no image available Lightwave Mainframes 

    Lightwave Mainframes

    Lightwave Multimeters, Lightwave Measurement Systems, Lightwave Multichannel Systems

  • no image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided

  • no image available Lightwave & Photonic Measurement Products [Discontinued] 

    Lightwave & Photonic Measurement Products [Discontinued]

    Support information and resources for discontinued lightwave test equipment