Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1966A Pulse I/O Adapter for PNA-X

Sold By:

Starting From US$ 876

Typical Configuration  

Typical Configuration

N1966A Pulse/IO Adapter

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight N1966A pulse I/O adapter converts 15-pin D-sub pulse I/O on the PNA-X’s rear panel to the coaxial SMB male connectors for better connectivity. It contains input to receiver IF gates (for one reference and four test receivers), output from each of four internal pulse generators, RF signal pulse modulation drive input, and trigger input for the internal pulse generator timing.