Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Base Price AUD 11,004

Typical Configuration  

Typical Configuration

8163B Lightwave Multimeter, Mainframe

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: Australia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of GST.

Key Features & Specifications

  • High resolution color display
  • 2 slots for hosting power modules, return loss modules, compact tunable lasers or fixed laser sources
  • Built-in applications: (Return Loss, Passive Component Test, Stability, Logging)
  • GPIB Interface for remote control extended system trigger and clocking system
  • Extensive triggering functionality
  • Both LAN and GPIB interface for remote control

Description

The Keysight Technologies 8163B Lightwave Multimeter is a basic measurement tool that provides flexible modular configuration and easy control of test solutions. This mainframe is used for optical component test.