Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PNA-X Extended Power Range & Bias-Tees for 4-Port Test Set (Option 419)

Sold By:

Starting From US$ 31,334

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N1966A
Pulse/IO Adapter 

Pulse/IO Adapter

N1966A
  • Adapter for connecting between Pulse I/O connector and coaxial inputs and outputs of external pulse generators and external pulse modulators
N5242A-007
Automatic Fixture Removal 

Automatic Fixture Removal

N5242A-007
  • Automatic Fixture Removal (AFR) Option 007
  • Easiest way to remove fixture effects from non-coaxial device measurements
     
N5242A-008
Pulsed-RF measurements 

Pulsed-RF measurements

N5242A-008
N5242A-010
Time-domain measurements 

Time-domain measurements

N5242A-010
N5242A-015 Dynamic Uncertainty for S-Parameter Measurements
N5242A-020
Add IF inputs 

Add IF inputs

N5242A-020
N5242A-021
Add pulse modulator to internal first source 

Add pulse modulator to internal first source

N5242A-021
N5242A-022
Add pulse modulator to internal second source 

Add pulse modulator to internal second source

N5242A-022
N5242A-025
Add four internal pulse generators 

Add four internal pulse generators

N5242A-025
N5242A-028
Noise figure measurements using standard receivers 

Noise figure measurements using standard receivers

N5242A-028
N5242A-029
Fully-corrected noise-figure measurements to 26.5 GHz 

Fully-corrected noise-figure measurements to 26.5 GHz

N5242A-029
Option 029 adds hardware and firmware for high-accuracy noise figure measurements, utilizing Keysight’s unique source-correction technique
N5242A-080
Frequency offset measurements 

Frequency offset measurements

N5242A-080
N5242A-082
Scalar calibrated converter measurements 

Scalar calibrated converter measurements

N5242A-082
N5242A-083
Vector and scalar calibrated converter measurements 

Vector and scalar calibrated converter measurements

N5242A-083
N5242A-084
Embedded LO measurements 

Embedded LO measurements

N5242A-084
N5242A-086
Gain compression application 

Gain compression application

N5242A-086
N5242A-087
Intermodulation distortion measurements 

Intermodulation distortion measurements

N5242A-087
N5242A-088
Source phase control 

Source phase control

N5242A-088
Option 088 allows users to set calibrated, arbitrary phase differences between two signal sources.
N5242A-089
Differential and I/Q devices application 

Differential and I/Q devices application

N5242A-089
  • Control the phase of multiple signal sources for quadrature or differential drive
  • Tune receivers to user-defined set of output frequencies
  • Easily measure I/Q converters/modulators, differential mixers, or harmonics of differential amplifiers
N5242A-090
Spectrum Analyzer 

Spectrum Analyzer

N5242A-090
  • Fast spurious searches over broad frequency ranges
  • A multi-channel SA with internal swept-signal generators
  • In-fixture spectrum measurements using VNA calibration
  • Fast band-/noise-power measurements
     
N5242A-093
Extended Spectrum Analyzer to 110 GHz 

Extended Spectrum Analyzer to 110 GHz

N5242A-093
  • Frequency coverage to 110 GHz
  • Supports both broadband and banded waveguide solutions
  • Multichannel spectrum analysis at millimeter-wave frequencies
  • Requires Option 090 on PNA/PNA-X
N5242A-094
Extended Spectrum Analyzer above 110 GHz 

Extended Spectrum Analyzer above 110 GHz

N5242A-094
  • Frequency coverage to above 110 GHz
  • Supports both broadband and banded waveguide solutions
  • Multichannel spectrum analysis at millimeter-wave frequencies
  • Requires option 090 on PNA/PNA-X
N5242A-110
Active Hot Parameters, fixed perpetual license 

Active Hot Parameters, fixed perpetual license

N5242A-110
  • Accurate method for active, packaged amplifiers around nominal 50 ohm load
  • Utilizing X-parameter technology
  • Available on PNA-X VNAs (N524xA)
N5242A-111
Active Hot Parameters, restricted to 50 GHz, fixed perpetual license 

Active Hot Parameters, restricted to 50 GHz, fixed perpetual license

N5242A-111
Active hot parameters (Option 111) on PNA-X Series network analyzers (N524xA) provides a more accurate method to test hot S-parameters, gain and output power than traditional methods by utilizing X-parameter technologies. Restricted to 50 GHz.
N5242A-118
Fast CW mode 

Fast CW mode

N5242A-118
Fast-CW mode (Option 118) is a software capability for the PNA measurement receiver and PNA network analyzer.
N5242A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N5242A-1CM Rack mount kit for installation without handles
N5242A-1CP Rack mount kit for installation with handles
N5242A-200
2 ports, single source 

2 ports, single source

N5242A-200
N5242A-219
Add extended power range and bias-tees to 2 port analyzer 

Add extended power range and bias-tees to 2 port analyzer

N5242A-219
N5242A-224
Add internal second source, combiner and mechanical switches to 2-port analyzer 

Add internal second source, combiner and mechanical switches to 2-port analyzer

N5242A-224
N5242A-400
4 ports, dual source 

4 ports, dual source

N5242A-400
N5242A-419
Add extended power range and bias-tees to 4 port analyzer 

Add extended power range and bias-tees to 4 port analyzer

N5242A-419
N5242A-423
Add internal combiner and mechanical switches to 4-port analyzer 

Add internal combiner and mechanical switches to 4-port analyzer

N5242A-423
N5242A-460
Integrated true-mode stimulus application 

Integrated true-mode stimulus application

N5242A-460
N5242A-510 Nonlinear component characterization, full frequency range
N5242A-514 Nonlinear X-Parameters
N5242A-518 Nonlinear Pulse Envelope Domain
N5242A-520
Arbitrary load impedance X-parameters 

Arbitrary load impedance X-parameters

N5242A-520
Keysight’s PNA-X network analyzer N5242A Option 520 is the industry’s first solution to capture the complete nonlinear component behavior at all loads with X-parameters.
N5242A-551
N-port calibrated measurements 

N-port calibrated measurements

N5242A-551
N5242A-897 Built-in performance test software for inclusive calibration, perpetual license
N5242A-898 Built-in performance test software for standards compliant calibration, perpetual license
N5242A-A6J ANSI Z540-1-1994 Calibration
N5242A-UK6 Commercial calibration certificate with test data
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-T10-PNA PNA operator training for 8 students at the customer's site , H7215B-203
PS-T12-PNA PNA programming for 8 students at the customer's site , H7215B-204
R-50C-011-10 Calibration Assurance Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Assurance Plan - Return to Keysight - 7 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-50J-001-3 Onsite System Verification - 3 years
R-50U-001-3 Onsite Keysight Calibration - 3 years
R-50U-002-3 Onsite ANSI Z540-1-1994 Calibration - 3 years
R-51B-001-10C Warranty Assurance Plan - Return to Keysight - 10 years
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years
R-51B-001-7C Warranty Assurance Plan - Return to Keysight - 7 years
R-51C-001-1CU Onsite Warranty - 1 year
R-51C-001-3CU Onsite Warranty - 3 years

Contact Keysight for option pricing.